SDAA087 September 2025 AM62P
| Options | Recommendation | How does this help? |
|---|---|---|
| A | Add series termination | Helps reduce reflections and helps with better signal quality. |
| B | Add load cap | Helps reduce the return reflections. Balancing cap on both ends reduces the overall reflections. |
| C | Increase in trace length | Prevent the out-of-phase reflection from impacting the incident signal while the signal is still transitioning. |
| D | Increase drive strength and combination of A, B, C | Better rise/fall and improves overall eye along with a combination of A, B, C to reduce reflections. |
Figure 2-1 Series Termination Added on Data
Lines
Figure 2-2 Load Capacitor Added on Clock
Figure 2-3 Combination of A and B on Data
Lines