SDAA087 September   2025 AM62P

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Board Design and Layout Guidance
    1. 2.1 General Board Design Guidance
    2. 2.2 Additional Board Design Guidelines for Signal Integrity
    3. 2.3 Design Example
  6. 3Board Design Simulations
    1. 3.1 Board Model Extraction
      1. 3.1.1 IBIS Model Simulations
    2. 3.2 Simulation Setup
  7. 4Summary
  8. 5References

IBIS Model Simulations

The methodology for validating these High-speed parallel interfaces is outlined in this section. Channel simulations using IBIS models and extracted PCB models are exercised with targeted data attack bit patterns to generate signal waveforms and eye diagrams. These results need to be checked for conformity with setup/hold time, slew rate, clock high and low etc., as defined in the device data sheet. Additional checks need to be performed for ring back with respect to VIH/VIL voltage levels.