The board level extraction guidelines
listed below are intended to work in any EDA extraction tool and are not tool-specific.
Follow the steps outlined in Section 3.2 immediately after completing extraction of s-parameter. The design must be
checked with these steps prior to running IBIS simulations.
- For signal extractions, a 2.5D extraction is sufficient.
- Check the board stack-up for accurate layer thickness and
material properties.
- If the board layout is cut prior to extraction (to reduce
simulation time), then define a cut boundary that is at least 0.25
inch away from the signal and power nets.
- Use s-parameter or RLC package models (typically available from
the vendor) for further simulation.