SDAA194 November 2025 AM2431 , AM2432 , AM2434 , AM2752-Q1 , AM2754-Q1 , AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62L , AM62P , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The CodeGen tool also generates source files for Board Peripheral Initialization. This file contains the definition of API which is used to perform configured board driver initialization, and the file also provides the APIs to open and close the drivers.
The definitions of the generated APIs can be found at ti_board_open_close.c file.
Figure 4-9 Board Peripheral Drivers