SDAA475 August 2026 DRA821U-Q1 , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
| Bits | Field | Reset | Description |
|---|---|---|---|
| 31 | WPR | 0 | Warm Port Reset. |
| 30 | DR | — | Device Removable. |
| 29:28 | RsvdZ | 0 | Reserved. Write as zero. |
| 27 | WOE | 0 | Wake on Over-current Enable. |
| 26 | WDE | 0 | Wake on Disconnect Enable. |
| 25 | WCE | 0 | Wake on Connect Enable. |
| 24 | CAS | 0 | Cold Attach Status (USB 3.1). |
| 23 | CEC | 0 | Port Config Error Change (sticky; clear by writing 1). |
| 22 | PLC | 0 | Port Link State Change (sticky; clear by writing 1). |
| 21 | PRC | 0 | Port Reset Change (sticky; clear by writing 1). |
| 20 | OCC | 0 | Over-current Change. |
| 19 | RsvdZ | 0 | Reserved. |
| 18 | PEC | 0 | Port Enable/Disable Change. |
| 17 | CSC | 0 | Connect Status Change (sticky). |
| 16 | LWS | 0 | Link Write Strobe. Must be 1 for PLS writes to take effect. If LWS = 0, writes to PLS[3:0] are silently ignored by hardware. |
| 15:14 | PIC | 0 | Port Indicator Control. |
| 13:10 | Port Speed | — | Negotiated port speed (encoded per xHCI Table). |
| 9 | PP | — | Port Power. Must be 1 for USB3 operation. |
| 8:5 | PLS | — | Port Link State. Controls and reflects LTSSM state. See Table 2-4. |
| 4 | PR | 0 | Port Reset. |
| 3 | OCA | 0 | Over-current Active. |
| 2 | RsvdZ | 0 | Reserved. |
| 1 | PED | 0 | Port Enabled/Disabled. |
| 0 | CCS | 0 | Current Connect Status. |