SDAA475 August 2026 DRA821U-Q1 , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
| Symptom | Likely Cause | Resolution |
|---|---|---|
| No pattern after devmem2 write | Port not in Rx.Detect; device still connected | Disconnect device; read PORTSC and confirm PLS[8:5] = 0101 before writing |
| No Pattern after fixture connected | SoC is not in host mode; USB-C cable orientation needs flipped | Check the DIP switches are set to host DFP mode. Try both sides of the USB-C cable; |
| PORTSC unchanged after write | LWS (bit 16) not set; wrong address used | Check the write value is 0xa010340 (LWS=1); verify SoC MMIO base address |
| Only CP0 visible; no CP1 | USB CP1 register not written | Write 0x18230c10 to USB PHY register after PORTSC write; reboot first if needed |
| Failing USB SSC compliance | SSC is not enabled | Enable SERDES PLL SSC through the device tree source .dts file modification |
| Failing LFPS specs | Cable mismatch | Run the De-skew operation on the cables; Match the compliance test suite QPHY version with MAUI s/w version |