SDAA522 September   2026 ISO6020 , ISOM8110 , ISOM8110-Q1 , ISOM8113-Q1 , ISOM8610 , ISOM8710 , ISOW6441

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
    1. 1.1 Why Magnetic Field Immunity Matters for Isolators
  5. 2 Magnetic Field Units at a Glance
  6. 3 IEC 61000-4-8 — Power Frequency Magnetic Field Immunity
    1. 3.1 What IEC 61000-4-8 Test Simulates
    2. 3.2 Test Levels for IEC 61000-4-8 Continuous Power Frequency Fields
    3. 3.3 Environment Classes — How a Level is Chosen
    4. 3.4 Field Strengths Observed in Actual Installations
  7. 4 IEC 61000-4-9 — Pulse Magnetic Field Immunity
    1. 4.1 What IEC 61000-4-9 Test Simulates
    2. 4.2 Impulse Current Waveform for Pulse Magnetic Field
    3. 4.3 Test Levels for IEC 61000-4-9 Pulse Magnetic Fields
  8. 5 Summary of Class 5 Testing— What We Are Targeting
  9. 6 What "PASS" Means — Performance Criteria
  10. 7 Test Setup Details
  11. 8 Test Results and Summary
    1. 8.1 Test Conditions for Both Standards:
  12. 9 System Design Considerations for End Equipment Performance
  13. 10Summary
  14. 11References

Impulse Current Waveform for Pulse Magnetic Field

The disturbance is generated by driving an induction coil with a combination wave generator (the same generator family used for IEC 61000-4-5 surge testing), producing an 8/20µs short-circuit current waveform as shown in Figure 4-1:

Parameter Value
Front time, T_f 8µs ± 20% (T_f = 1.25 × T_r)
Duration to half value, T_d 20µs ± 20% (T_d = 1.18 × T_w)
Peak short-circuit current 100A to 1000A
Polarity Positive and negative
Repetition rate 1 per minute or faster
Number of Impulses 5 positive + 5 negative

 Waveform of Short-Circuit Current (8/20μs) for Generating Pulsed Magnetic Field as
          per IEC 61000-4-9

Figure 4-1 Waveform of Short-Circuit Current (8/20μs) for Generating Pulsed Magnetic Field as per IEC 61000-4-9