SDAA522 September 2026 ISO6020 , ISOM8110 , ISOM8110-Q1 , ISOM8113-Q1 , ISOM8610 , ISOM8710 , ISOW6441
| Standard | Field Type | Class 5 Test Level | Equivalent Magnetic Flux Density |
|---|---|---|---|
| IEC 61000-4-8 | Power frequency, continuous | 100A/m at 50/60Hz | ≅ 126µT |
| IEC 61000-4-9 | Pulse, 8/20µs | 1000A/m, peak | ≅ 1.26mT |
Passing at Class 5 means a device carries no magnetic-field restriction anywhere in the severity range — a system designer doesn't have to derate, shield, or reorient the isolator to satisfy a system-level magnetic immunity requirement.