SDAA522 September   2026 ISO6020 , ISOM8110 , ISOM8110-Q1 , ISOM8113-Q1 , ISOM8610 , ISOM8710 , ISOW6441

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
    1. 1.1 Why Magnetic Field Immunity Matters for Isolators
  5. 2 Magnetic Field Units at a Glance
  6. 3 IEC 61000-4-8 — Power Frequency Magnetic Field Immunity
    1. 3.1 What IEC 61000-4-8 Test Simulates
    2. 3.2 Test Levels for IEC 61000-4-8 Continuous Power Frequency Fields
    3. 3.3 Environment Classes — How a Level is Chosen
    4. 3.4 Field Strengths Observed in Actual Installations
  7. 4 IEC 61000-4-9 — Pulse Magnetic Field Immunity
    1. 4.1 What IEC 61000-4-9 Test Simulates
    2. 4.2 Impulse Current Waveform for Pulse Magnetic Field
    3. 4.3 Test Levels for IEC 61000-4-9 Pulse Magnetic Fields
  8. 5 Summary of Class 5 Testing— What We Are Targeting
  9. 6 What "PASS" Means — Performance Criteria
  10. 7 Test Setup Details
  11. 8 Test Results and Summary
    1. 8.1 Test Conditions for Both Standards:
  12. 9 System Design Considerations for End Equipment Performance
  13. 10Summary
  14. 11References

What IEC 61000-4-8 Test Simulates

This test reproduces the steady magnetic field that surrounds any conductor carrying mains current at 50Hz or 60Hz emulating fields generated by power lines, bus bars, transformers, motor cables. The standard covers residential and commercial locations, industrial installations and power plants, and medium- and high-voltage substations.

The field is applied continuously while the equipment operates normally, at the severity level chosen for the installation environment. The standard specifies only how to test, not whether a given product must pass a test level — the required pass level comes from the applicable end product standard.