Home Power management DC/DC switching regulators DC/DC converters

TPS54610-EP

ACTIVE

Product details

Rating HiRel Enhanced Product Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 6 Vin (max) (V) 6 Vin (min) (V) 3 Vout (max) (V) 4.5 Vout (min) (V) 0.9 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.014 Duty cycle (max) (%) 90
Rating HiRel Enhanced Product Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 6 Vin (max) (V) 6 Vin (min) (V) 3 Vout (max) (V) 4.5 Vout (min) (V) 0.9 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.014 Duty cycle (max) (%) 90
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 30 m, 12 A Peak MOSFET Switches for High Efficiency at 6 A Continuous Output Source or Sink Current
  • Adjustable Output Voltage Down to 0.9 V With 1% Accuracy
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Synchronizable to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • APPLICATIONS
    • Low-Voltage, High-Density Distributed Power Systems
    • Point-of-Load Regulation for High-Performance DSPs, FPGAs, ASICs, and Microprocessors
    • Broadband, Networking, and Optical Communications Infrastructure
    • Portable Computing/Notebook PCs

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

SWIFT, PowerPAD are trademarks of Texas Instruments.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 30 m, 12 A Peak MOSFET Switches for High Efficiency at 6 A Continuous Output Source or Sink Current
  • Adjustable Output Voltage Down to 0.9 V With 1% Accuracy
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Synchronizable to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • APPLICATIONS
    • Low-Voltage, High-Density Distributed Power Systems
    • Point-of-Load Regulation for High-Performance DSPs, FPGAs, ASICs, and Microprocessors
    • Broadband, Networking, and Optical Communications Infrastructure
    • Portable Computing/Notebook PCs

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

SWIFT, PowerPAD are trademarks of Texas Instruments.

As a member of the SWIFT™ family of dc/dc regulators, the TPS54610 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high-performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components, an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V, an internally or externally set slow-start circuit to limit inrush currents, and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54610 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. Texas Instruments provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT™ family of dc/dc regulators, the TPS54610 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high-performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components, an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V, an internally or externally set slow-start circuit to limit inrush currents, and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54610 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. Texas Instruments provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet 3 V to 6 V Input 6 A Output Synchronous Buck PWM Switcher With Integrated FETs datasheet (Rev. A) Aug 23, 2007
* Radiation & reliability report TPS54610MPWPREP Reliability Report (Rev. A) Jul 18, 2012
* VID TPS54610-EP VID V6205622 Oct 11, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​