SLAA396A June 2008 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172 , MSP430F5232 , MSP430F5234 , MSP430F5237 , MSP430F5239 , MSP430F5242 , MSP430F5244 , MSP430F5247 , MSP430F5249 , MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259 , MSP430F5304 , MSP430F5308 , MSP430F5309 , MSP430F5310 , MSP430F5324 , MSP430F5325 , MSP430F5326 , MSP430F5327 , MSP430F5328 , MSP430F5329 , MSP430F5333 , MSP430F5336 , MSP430F5338 , MSP430F5340 , MSP430F5341 , MSP430F5342 , MSP430F5418 , MSP430F5418A , MSP430F5419 , MSP430F5419A , MSP430F5435 , MSP430F5435A , MSP430F5436 , MSP430F5436A , MSP430F5437 , MSP430F5437A , MSP430F5438 , MSP430F5438A , MSP430F5500 , MSP430F5501 , MSP430F5502 , MSP430F5503 , MSP430F5504 , MSP430F5505 , MSP430F5506 , MSP430F5507 , MSP430F5508 , MSP430F5509 , MSP430F5510 , MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
The MSP430F5xx supports both four-wire JTAG and two-wire Spy-Bi-Wire modes for interface for testing. As in former devices with Spy-Bi-Wire, a specific sequence on the TEST/SBWTCK and RST/NMI/SBWTDIO pins enables four-wire JTAG, Spy-By-Wire, or BSL.
The MSP430F5xx family supports the Enhanced Emulation Module similar to those offered on MSP430F2xx and MSP430F4xx families. It also includes additional features such as cycle counters, state storage to specific memory locations, EEM version number, and event signaling on the TDO pin.
The JTAG pins are shared with general-purpose I/O, which differs in most MSP430F2xx and MSP430F4xx families. The default at power up is general-purpose high-impedance inputs. Care must be used to ensure that if JTAG is not utilized in the end application, these pins be configured properly to prevent floating inputs.