SLAAE48 May   2025 TAS5825M

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Smart Amp Fundamentals
    1. 2.1 Speaker Basics and Models
    2. 2.2 Smart Amp Algorithm
  6. 3Preparation Work
    1. 3.1 Hardware Preparation
    2. 3.2 Software Preparation
    3. 3.3 Speaker Information
  7. 4Speaker Characterization
    1. 4.1 Characterization Set-up
    2. 4.2 Characterization Process
    3. 4.3 Speaker Characterization Guide
      1. 4.3.1 Hardware Connection
      2. 4.3.2 Power Up
      3. 4.3.3 Software Configuration
      4. 4.3.4 Speaker Characterization
        1. 4.3.4.1 Preparation
        2. 4.3.4.2 Speaker Type Selection
        3. 4.3.4.3 IV Measurement
        4. 4.3.4.4 Determine BL
        5. 4.3.4.5 Thermal Measurement
        6. 4.3.4.6 SPL Measurement
        7. 4.3.4.7 Safe Operating Area
        8. 4.3.4.8 Speaker Model Export
  8. 5Smart Amp Tuning and Verification
    1. 5.1 Smart Amp Tuning Guide
      1. 5.1.1  System Check
      2. 5.1.2  Choose Processing Flow
      3. 5.1.3  Import Speaker Model
      4. 5.1.4  Analog Gain Setting
      5. 5.1.5  Adjust System Gain
      6. 5.1.6  Equalizer Setting
      7. 5.1.7  Smart Bass Tuning
      8. 5.1.8  Bass Compensation
        1. 5.1.8.1 Corner Frequency
        2. 5.1.8.2 Alignment Order and Type
      9. 5.1.9  Max Level Tuning
        1. 5.1.9.1 Xmax
        2. 5.1.9.2 LAE Frequency
        3. 5.1.9.3 Power Limit
        4. 5.1.9.4 Attack, Decay, Energy
      10. 5.1.10 Anti Clipper
    2. 5.2 Smart Amp Verification
      1. 5.2.1 SPL Response Verification
      2. 5.2.2 Thermal Protection Verification
  9. 6Summary
  10. 7References

Choose Processing Flow

TAS5825M offers many kinds of DSP processing flows, and the recommendation is to use the smart amp look ahead processing flows for smart amp application, as shown in Figure 5-3. The algorithm uses a look ahead structure which delays 128 samples and gives the algorithm enough time to calculate. The most difference between two smart amp processing flows is the internal DSP sample rate. For example, for 48K smart amp look ahead processing flow, the look ahead delay time is:

Equation 16. L o o k A h e a d _ t i m e = 128 × 1 48 k 2 . 67 m s
TAS5825M TAS5825M Processing
                    Flow Figure 5-3 TAS5825M Processing Flow

And for 96K smart amp look ahead processing flow, the signal delay is 1.33ms, which leads lower delay comparing to 48K processing flow. Customer needs to choose correct processing flow based on system audio signal sample rate.