SLAAE48 May 2025 TAS5825M
In TAS5825M, the smart amp processing flow provides 10 BQs for both L/R channel which can be manually configured for tuning.
Figure 5-8 Equalizer SettingsUsually, at the beginning, the recommendation is to set two high pass filter to bypass very low frequency signals, because at very low frequency range, the speakers can consume too much power but cannot generate large audio outputs, which can decrease the system efficiency. Usually 50Hz to 100Hz frequency can be used to be the cutoff frequency for this high-pass filter.
The device also supports a Smart EQ function. By using the Smart EQ function, the PPC3 software can help to configure EQ parameters automatically according to speaker SPL data to deliver a flat response or match a target curve conveniently. To use this Smart EQ function, the speaker SPL data needs to be imported first.