SLAAE76C March 2023 – May 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Supply voltage | 1.62 | 3.6 | V | |
| VCORE | Voltage on VCORE pin | 1.35 | V | ||
| CVDD | Capacitor placed between VDD and VSS | 10 | uF | ||
| CVCORE | Capacitor placed between VCORE and VSS | 470 | nF | ||
| TA | Ambient temperature, T version | –40 | 105 | °C | |
| Ambient temperature, S version | –40 | 125 | |||
| TA | Ambient temperature, Q version | -40 | 125 | °C | |
| TJ | Max junction temperature, T version | 125 | °C | ||
| TJ | Max junction temperature, S and Q versions | 130 | °C | ||
| fMCLK(PD1 bus clock) | MCLK, CPUCLK, ULPCLK frequency with 2 flash wait state | 80 | MHz | ||
| MCLK, CPUCLK, ULPCLK frequency with 1 flash wait state | 48 | ||||
| MCLK, CPUCLK, ULPCLK frequency with 0 flash wait states | 24 | ||||
| fULPCLK(PD0 bus clock) | ULPCLK frequency | 40 | MHz | ||
SDIO and HSIO are able to sink or source a maximum current of 6 mA (typical), which is sufficient to drive a typical LED. For larger current loading, use HDIO (maximum current of 20 mA (typical)). However, the total combined current must be less than IVDD (80 mA typical).