SLAAE76C March 2023 – May 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
Controller Area Network (CAN) is a serial communications protocol that efficiently supports distributed real-time control with a high level of reliability. CAN has high immunity to electrical interference and the ability to detect various type of errors. In CAN, many short messages are broadcast to the entire network, which provides data consistency in every node of the system.
The MCAN module supports both classic CAN and CAN FD (CAN with flexible data-rate) protocols. The CAN FD feature allows higher throughput and increased payload per data frame. Classic CAN and CAN FD devices can coexist on the same network without any conflict, provided that partial network transceivers, which can detect and ignore CAN FD without generating bus errors, are used by the classic CAN devices. The MCAN module is compliant to ISO 11898-1:2015.
Some MSPM0G devices include MCAN and LIN modules. To connect to CAN and LIN buses normally, the device needs an external MCAN transceiver or LIN transceiver as shown in Figure 7-4.
Figure 7-4 MCAN Typical Bus WiringTCAN1042GV is a CAN transceiver and meets the ISO11898-2 (2016) High Speed CAN (Controller Area Network) physical layer standard. This can be used in CAN FD networks up to 5Mbps (megabits per second) with the secondary power supply input for I/O level shifting the input pin thresholds and RXD output level. This device has a low-power standby mode with remote wake request feature. Additionally, this device includes many protection features to enhance device and network robustness. Figure 7-5 includes a reference design circuit. For more details, refer to the TCAN1042-Q1Automotive Fault Protected CAN Transceiver with CAN FD data sheet.
Figure 7-5 Typical CAN Bus Application With MSPM0G