SLAAE76C March 2023 – May 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
The debug port contains SWCLK and SWDIO (see Table 5-1) which have internal pull-down and pull-up resistors (see Figure 5-2). The MSPM0G MCU family is offered in various packages with different numbers of available pins. See the data sheet for device-specific details.
| DEVICE SIGNAL | DERECTION | SWD FUNCTION |
|---|---|---|
| SWCLK | Input | Serial wire clock from debug probe |
| SWDIO | Input/Output | Bi-directional (shared) serial wire data |
Figure 5-2 MSPM0G SWD Internal
Pull