SLAAEO8A October 2024 – November 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1105-Q1 , MSPM0C1106 , MSPM0C1106-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G5115 , MSPM0G5116 , MSPM0G5117 , MSPM0H3215 , MSPM0H3215-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105
It is generally believed that the noise in each link of the ADC system is not correlated, so the calculation method for the total noise of the ADC system is the root mean square method, which takes the sum of squares of the noise in each link first and then gets the square root.
Therefore, the noise of the ADC system depends on the link with the highest effective noise value. In order to effectively reduce system noise, it is necessary to evaluate the noise level of each link through measurement or referring data sheet, and then try to suppress the maximal noise source to reduce system noise.