SLAAER9 May   2025 TAC5212

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Recording Path Mixers
    1. 2.1 Main ASI Mixer
      1. 2.1.1 Q-31 Formatting for Mixer Coefficients
      2. 2.1.2 Recording Path Main ASI Mixer: Example
    2. 2.2 Auxiliary ASI Mixer
      1. 2.2.1 Recording Path Auxiliary ASI Mixer - Example
    3. 2.3 ADC-to-DAC Loopback Mixer
    4. 2.4 TDM Transmission on DOUT
  6. 3Playback Path Mixers
    1. 3.1 Main ASI Mixer
      1. 3.1.1 Q-16 Formatting for Mixer Coefficients
      2. 3.1.2 Playback Path Main ASI Mixer - Example
    2. 3.2 Auxiliary ASI Mixer
      1. 3.2.1 Playback Path Auxiliary ASI Mixer - Example
    3. 3.3 Playback Path Side-Chain Mixer
      1. 3.3.1 Playback Path Side-Chain - Example
  7. 4Application: ADC Channel Summation to Improve TAC5212 Dynamic Range
  8. 5Application: Analog Input to Analog Output Signal Flow in TAC5412-Q1
  9. 6Summary
  10. 7References

TDM Transmission on DOUT

Figure 2-7 shows the different multiplexing for transmitting data through each ASI channel through the DOUT pin.


 TDM Multiplexing to
                    DOUT

Figure 2-7 TDM Multiplexing to DOUT

The TX slots for the PASI path can be configured in the PASI_TX_CHx registers (B0_P0_R30 to B0_P0_R37). Similarly, the TX slots for the SASI path can be configured in the SASI_TX_CHx registers (B0_P3_R30 to B0_P3_R37).