The recording path signal chain
consists of four recording channels:
- Channel 1 input can be from ADC
or PDM path (Selected through B0_P0_R19[7])
- Channel 2 input can be from ADC
or PDM path (Selected through B0_P0_R19[6])
- Channel 3 and 4 inputs are from
PDM path
Each of these four inputs are
transmitted through a signal chain, and can be mixed at multiple nodes in the signal
chain and transmitted to other signal processing blocks. There are three mixers in
the recording path:
- The Main ASI Mixer
described in Main ASI Mixer mixes four inputs (muxed from 2 ADC/4 PDM) and provides four
digital outputs to the High-Pass Filter.
- The Auxiliary ASI Mixer
described in Auxiliary ASI Mixer which the two channels from the ADC-to-DAC loopback path
along with two channels from the playback path before sending the mixed data to
the Auxiliary ASI bus. (optionally through a Sample Rate Converter (SRC)).
- The Loopback Mixer
described in ADC-to-DAC Loopback Mixer mixes the four signals from the biquad filters, and provides
two digital signal to the playback path.