SLAAEU2 August   2025 MSPM0C1104

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 System Introduction
    2. 1.2 MSPM0C110x Introduction
    3. 1.3 MCF8315D Introduction
  5. 2Hardware Setup
    1. 2.1 LP-MSPM0C1104 Hardware Setup
    2. 2.2 MCF8315PWPEVM Hardware Setup
  6. 3Software Structure
    1. 3.1 Software Function and Flow Diagram
    2. 3.2 Project File Structure
    3. 3.3 Configure and Control MCF8315
      1. 3.3.1 MCF8315D I2C Protocol Description
      2. 3.3.2 CRC Verification and Parity Check
      3. 3.3.3 MCF EEPROM or RAM Program
  7. 4System Test
    1. 4.1 Test Setup
    2. 4.2 System Value Monitor
  8. 5Summary
  9. 6References

System Value Monitor

Add the VOLT_feedback (V) and SPEED_feedback (Hz) to the Expressions window to monitor the data. The motor speed is changed by setting the SetMotorspeed value, and the motor current waveform can be monitored in this scope.

 MCU Variables Monitor Window Figure 4-3 MCU Variables Monitor Window