SLAAEU2 August 2025 MSPM0C1104
This application note presents an easy-to-use LV BLDC system with MCF8315D and MSPM0C1104. The document can help designers accelerate evaluation and development of LV BLDC systems. To build the specific LV BLDC system, users can port this code easily to other MSPM0 devices using the system configuration tool (SYSCONFIG). Demo code can be accessed from the E2E. For hardware design, refer to How to Optimize MCF8315 Hardware Design in Fan Application application note.