SLAAEU2 August 2025 MSPM0C1104
MCF8315D integrates EEPROM, which can program the default configurations to support a fast system power-up. The corresponding RAM address is 0x000080-0x0000AE. The fast power-up is practical in battery power supply applications, such as portable fan. This can also support the MCF8315D to operate as a stand-alone once the device has been configured. Due to the write cycle limitations of EEPROM, TI recommends to program the EEPROM only at first power-up. Once the EEPROM is programed, MCUs need to check whether the EEPROM data is correct when the system is powered up again.
If the configuration needs to be changed during MCF8315D run, then change the data in RAM (0x000080-0x0000AE) to make the change effect in real time, without changing the EEPROM data.
EEPROM write procedure:
EEPROM Write procedure: