SLAAEU2 August   2025 MSPM0C1104

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 System Introduction
    2. 1.2 MSPM0C110x Introduction
    3. 1.3 MCF8315D Introduction
  5. 2Hardware Setup
    1. 2.1 LP-MSPM0C1104 Hardware Setup
    2. 2.2 MCF8315PWPEVM Hardware Setup
  6. 3Software Structure
    1. 3.1 Software Function and Flow Diagram
    2. 3.2 Project File Structure
    3. 3.3 Configure and Control MCF8315
      1. 3.3.1 MCF8315D I2C Protocol Description
      2. 3.3.2 CRC Verification and Parity Check
      3. 3.3.3 MCF EEPROM or RAM Program
  7. 4System Test
    1. 4.1 Test Setup
    2. 4.2 System Value Monitor
  8. 5Summary
  9. 6References

MSPM0C110x Introduction

MSPM0C110x microcontrollers (MCUs) are part of the MSP highly-integrated ultra-low-power 32-bit MCU family based on the enhanced Arm® Cortex®-M0+ core platform operating at up to 24MHz frequency. These MCUs offer high-performance analog peripheral integration.

The MSPM0C110x devices provide up to 16KB embedded flash program memory with 1KB SRAM. This device integrates a variety of high-performance analog peripherals such as one 12-bit 1.5Msps ADC with VDD as the voltage reference, and an on-chip temperature sensor. The device also offers intelligent digital peripherals such as one 16-bit advanced timer, two 16-bit general purpose timer, one windowed watchdog timer, and a variety of communication peripherals including one UART, one SPI, and one I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus. Refer to the MSPM0C110x, MSPS003 Mixed-Signal Microcontrollers data sheet for more information.

 MSPM0C110x Functional Block Diagram Figure 1-2 MSPM0C110x Functional Block Diagram