SLAAEU2 August   2025 MSPM0C1104

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 System Introduction
    2. 1.2 MSPM0C110x Introduction
    3. 1.3 MCF8315D Introduction
  5. 2Hardware Setup
    1. 2.1 LP-MSPM0C1104 Hardware Setup
    2. 2.2 MCF8315PWPEVM Hardware Setup
  6. 3Software Structure
    1. 3.1 Software Function and Flow Diagram
    2. 3.2 Project File Structure
    3. 3.3 Configure and Control MCF8315
      1. 3.3.1 MCF8315D I2C Protocol Description
      2. 3.3.2 CRC Verification and Parity Check
      3. 3.3.3 MCF EEPROM or RAM Program
  7. 4System Test
    1. 4.1 Test Setup
    2. 4.2 System Value Monitor
  8. 5Summary
  9. 6References

MCF8315PWPEVM Hardware Setup

For the overall hardware description and setup of MCF8315PWPEVM, refer to the MCF8315PWPEVM Evaluation Module user's guide. Since the EVM is controlled by MSPM0C1104, all jumpers in J6 must be disconnected and reconnected as shown in Table 2-1. Leave the pins open if those pins are not mentioned in the table. DC voltage source needs to be connected to VM and PGND. Motor phase A, B, or C needs to be connected to J8the Motor Studio GUI, and can be used for tuning the motor and export the configuration data, which is needed for MCF8315 initialization. The MCF8315D hardware design is shown in the How to Optimize MCF8315 Hardware Design in Fan Application application note.