SLASEG6C May 2018 – September 2025 TAS3251
PRODUCTION DATA
Many systems use a low-noise regulator to provide 3.3 V to the DAC_AVDD and DAC_DVDD. The DAC_MUTE pin can take advantage of such a feature to measure the pre-regulated output (3.3 V) from the system power supply to mute the output before the PVDD power supply discharges. Figure 7-17 shows how to configure the system to use the DAC_MUTE pin. The DAC_MUTE pin can also be used in parallel with a GPIO pin from the system microcontroller, DSP or power supply.
Figure 7-17 Application Diagram for
DAC_MUTE