SLASEG6C May 2018 – September 2025 TAS3251
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| AMPLIFIER INTERNAL VOLTAGE REGULATOR AND CURRENT CONSUMPTION | ||||||
| DVDD | Voltage regulator for internal use | VDD = 12V | 3 | 3.3 | 3.6 | V |
| AVDD | Voltage regulator for internal use | VDD = 12V | 7.8 | V | ||
| IGVDD_A + GVDD_B + VDD | GVDD and VDD supply current | 50% duty cycle | 90 | mA | ||
| Reset mode | 19 | mA | ||||
| IPVDD_X | PVDD idle current | 50% duty cycle with recommended output filter | 20 | mA | ||
| Reset mode, no switching | 0.0048 | mA | ||||
| ANALOG INPUTS | ||||||
| RIN | Input resistance | 24 | kΩ | |||
| VIN | Maximum input voltage swing, SPK_INx pins | 7 | V | |||
| IIN | Maximum input current, SPK_INx pins | 1 | mA | |||
| G | Inverting voltage gain | Amplifier VOUT/VIN | 20 | dB | ||
| AMPLIFIER OSCILLATOR | ||||||
| fOSC(IO+) | Nominal, Controller Mode | FPWM × 6 | 3.45 | 3.6 | 3.75 | MHz |
| AM1, Controller Mode | FPWM × 6 | 2.85 | 3 | 3.15 | MHz | |
| AM2, Controller Mode | FPWM × 6 | 2.58 | 2.7 | 2.82 | MHz | |
| VIH | High level input voltage | 1.86 | V | |||
| VIL | Low level input voltage | 1.45 | V | |||
| OUTPUT-STAGE MOSFETs | ||||||
| RDS(on) | Drain-to-source resistance, low-side (LS) | TJ = 25°C, Includes metallization resistance, GVDD = 12V | 60 | 100 | mΩ | |
| Drain-to-source resistance, high-side (HS) | TJ = 25°C, Includes metallization resistance, GVDD = 12V | 60 | 100 | mΩ | ||
| AMPLIFIER I/O PROTECTION | ||||||
| Vuvp,VDD,GVDD | Undervoltage protection limit, GVDD_X and VDD | 9.5 | V | |||
| Vuvp,VDD, GVDD,hyst | Undervoltage protection hysteresis, GVDD_X and VDD | 0.6 | V | |||
| OTW | Over-temperature warning, CLIP_OTW(1) | 115 | 125 | 135 | °C | |
| OTWhyst | Temperature drop required to remove OTW event on CLIP_OTW | 25 | °C | |||
| OTE | Over-temperature error | 145 | 155 | 165 | °C | |
| OTE-OTW(differential) | OTE - OTW differential | 30 | °C | |||
| OTEhyst | A reset is required to clear an OTE event | 25 | °C | |||
| OLPC | Overload protection counter for CB3C mode | FPWM = 600kHz (1024 PWM cycles for all FPWM) | 1.7 | ms | ||
| IOC | Overcurrent limit for CB3C mode | Resistor – programmable, nominal peak current in 1Ω load, ROCP = 22kΩ | 14 | A | ||
| IOC(LATCHED) | Overcurrent limit for latched mode | Resistor – programmable, peak current in 1Ω load, ROCP = 47kΩ | 14 | A | ||
| IDCspkr | DC speaker protection current threshold | BTL current imbalance threshold | 1.5 | A | ||
| IOCT | Overcurrent response time | Time from switching transition to flip-state induced by overcurrent | 150 | ns | ||
| IPD | Output pulldown current of each half-bridge | Connected when RESET is active to provide bootstrap charge | 3 | mA | ||
| AMPLIFIER STATIC DIGITAL SPECIFICATIONS | ||||||
| VIH | High-level input voltage | MODE, OSC_IOP, OSC_IOM, RESET_AMP | 1.9 | V | ||
| VIL | Low-level input voltage | MODE, OSC_IOP, OSC_IOM, RESET_AMP | 0.8 | V | ||
| Ilkg | Input leakage current | MODE, OSC_IOP, OSC_IOM, RESET_AMP | 100 | μA | ||
| AMPLIFIER OTW/SHUTDOWN (FAULT) | ||||||
| RINT_PU | Internal pullup resistance, CLIP_OTW to DVDD, FAULT to DVDD | 20 | 26 | 32 | kΩ | |
| VOH | High-level output voltage | Internal pullup resistor | 3 | 3.3 | 3.6 | V |
| VOL | Low-level output voltage | IO = 4mA | 200 | 500 | mV | |
| Device fanout | CLIP_OTW, FAULT | No external pullup | 30 | devices | ||