SLASEG6C May 2018 – September 2025 TAS3251
PRODUCTION DATA
The TAS3251 device supports a wide range of options to generate the required clocks as shown in Figure 7-2.
The clocks for the PLL require a source reference clock. This clock is sourced as the incoming SCLK or MCLK, a GPIO can also be used.
The source reference clock for the PLL reference clock is selected by programming the SRCREF value on P0-R13, D[6:4]. The TAS3251 device provides several programmable clock dividers to achieve a variety of sampling rates. See Figure 7-2.
If PLL functionality is not required, set the PLLEN value on P0-R4, D[0] to 0. In this situation, an external controller clock is required.
| CLOCK MULTIPLEXER | ||
|---|---|---|
| REGISTER | FUNCTION | BITS |
| SREF | PLL Reference | B0-P0-R13-D[6:4] |
| DDSP | clock divider | B0-P0-R27-D[6:0] |
| DSCLK | External SCLK Div | B0-P0-R32-D[6:0] |
| DLRK | External LRCK/FS Div | B0-P0-R33-D[7:0] |