SLASEG6C May 2018 – September 2025 TAS3251
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | GNCP | Reserved | GOSR | ||||
| R/W | R/W | R/W | R/W | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | R/W | 0 | Reserved |
| 6-4 | GNCP | R/W | 0 | GPIO Source for NCP clk – These bits select the SDOUT pin as clock input source when GPIO is selected as CP clock divider source
000: N/A |
| 3 | Reserved | R/W | 0 | Reserved |
| 2-0 | GOSR | R/W | 0 | GPIO Source for OSR clk – These bits select the SDOUT pin as clock input source when GPIO is selected as OSR clock divider source.
000: N/A |