SLASEG6C May 2018 – September 2025 TAS3251
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | DNCP | ||||||
| R/W | R/W | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | Reserved | ||
| 6-2 | DNCP | R/W | 0 | NCP Clock Divider – These bits set the source clock divider value for the CP clock. These bits are ignored in clock auto set mode.
0000000: Divide by 1 |
| 1-0 | R/W | 1 |