SLASEG6C May 2018 – September 2025 TAS3251
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | AMFL | Reserved | AMFR | ||||
| R/W | R | R/W | R | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | Reserved | R/W | 0 | Reserved |
| 4 | AMFL | R | Auto Mute Flag for Left Channel – This bit indicates the auto mute status for left channel.
0: Not auto muted | |
| 3-1 | Reserved | R/W | 0 | Reserved |
| 0 | AMFR | R | Auto Mute Flag for Right Channel – This bit indicates the auto mute status for right channel.
0: Not auto muted |