SLASEG6C May 2018 – September 2025 TAS3251
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply Voltage | PVDD_X to GND(2) | -0.3 | 50 | V |
| BST_X to GVDD_X(2) | -0.3 | 50 | V | |
| BST_X to GND(2) | -0.3 | 62.5 | V | |
| VDD to GND | -0.3 | 13.2 | V | |
| GVDD_X to GND(2) | -0.3 | 13.2 | V | |
| DVDD to GND | -0.3 | 4.2 | V | |
| AVDD to GND | -0.3 | 8.5 | V | |
| DAC_DVDD, DAC_AVDD | -0.3 | 3.9 | V | |
| Analog Interface Pins | SPK_OUTX to GND(2) | -0.3 | 50 | V |
| SPK_INX to GND | -0.3 | 7 | V | |
| Digital Interface Pins | OC_ADJ, MODE, OSC_IOP, OSC_IOM, FREQ_ADJ, C_START to GND | -0.3 | 4.2 | V |
| RESET_AMP, FAULT, CLIP_OTW to GND | -0.3 | 4.2 | V | |
| Continuous sink current RESET_AMP, FAULT, CLIP_OTW to GND | 9 | mA | ||
| ADR, DAC_MUTE, LRCK, MCLK, SCL, SCLK, SDA, SDIN, SDOUT, XPU to GND | -0.5 | VDAC_DVDD + 0.5 | V | |
| TJ | Operating junction temperature range, power die | -40 | 165 | °C |
| Operating junction temperature, digital die | -40 | 125 | °C | |
| Tstg | Storage temperature range | -40 | 150 | °C |