SLASEG6C May 2018 – September 2025 TAS3251
PRODUCTION DATA
The TAS3251 output power stage PWM generator minimizes pop and click with a unique turn on and turn off behavior. The sequence ramps up the PWM switching to the full PVDD voltage using the timing capacitor on the C_START pin. It is recommended to use a 10nF capacitor from the C_START pin to GND for best pop and click performance. The startup time can be lengthened by increasing the capacitance up to 470nF.