SLASEU7A March   2023  â€“ October 2026 AFE781H1 , AFE881H1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements
    7. 5.7  Timing Diagrams
    8. 5.8  Typical Characteristics: VOUT DAC
    9. 5.9  Typical Characteristics: ADC
    10. 5.10 Typical Characteristics: Reference
    11. 5.11 Typical Characteristics: HART Modem
    12. 5.12 Typical Characteristics: Power Supply
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Digital-to-Analog Converter (DAC) Overview
        1. 6.3.1.1 DAC Resistor String
        2. 6.3.1.2 DAC Buffer Amplifier
        3. 6.3.1.3 DAC Transfer Function
        4. 6.3.1.4 DAC Gain and Offset Calibration
        5. 6.3.1.5 Programmable Slew Rate
        6. 6.3.1.6 DAC Register Structure and CLEAR State
      2. 6.3.2 Analog-to-Digital Converter (ADC) Overview
        1. 6.3.2.1 ADC Operation
        2. 6.3.2.2 ADC Custom Channel Sequencer
        3. 6.3.2.3 ADC Synchronization
        4. 6.3.2.4 ADC Offset Calibration
        5. 6.3.2.5 External Monitoring Inputs
        6. 6.3.2.6 Temperature Sensor
        7. 6.3.2.7 Self-Diagnostic Multiplexer
        8. 6.3.2.8 ADC Bypass
      3. 6.3.3 Programmable Out-of-Range Alarms
        1. 6.3.3.1 Alarm-Based Interrupts
        2. 6.3.3.2 Alarm Action Configuration Register
        3. 6.3.3.3 Alarm Voltage Generator
        4. 6.3.3.4 Temperature Sensor Alarm Function
        5. 6.3.3.5 Internal Reference Alarm Function
        6. 6.3.3.6 ADC Alarm Function
        7. 6.3.3.7 Fault Detection
      4. 6.3.4 IRQ
      5. 6.3.5 HART Interface
        1. 6.3.5.1  FIFO Buffers
          1. 6.3.5.1.1 FIFO Buffer Access
          2. 6.3.5.1.2 FIFO Buffer Flags
        2. 6.3.5.2  HART Modulator
        3. 6.3.5.3  HART Demodulator
        4. 6.3.5.4  HART Modem Modes
          1. 6.3.5.4.1 Half-Duplex Mode
          2. 6.3.5.4.2 Full-Duplex Mode
        5. 6.3.5.5  HART Modulation and Demodulation Arbitration
          1. 6.3.5.5.1 HART Receive Mode
          2. 6.3.5.5.2 HART Transmit Mode
        6. 6.3.5.6  HART Modulator Timing and Preamble Requirements
        7. 6.3.5.7  HART Demodulator Timing and Preamble Requirements
        8. 6.3.5.8  IRQ Configuration for HART Communication
        9. 6.3.5.9  HART Communication Using the SPI
        10. 6.3.5.10 HART Communication Using UART
        11. 6.3.5.11 Memory Built-In Self-Test (MBIST)
      6. 6.3.6 Internal Reference
      7. 6.3.7 Integrated Precision Oscillator
      8. 6.3.8 One-Time Programmable (OTP) Memory
    4. 6.4 Device Functional Modes
      1. 6.4.1 DAC Power-Down Mode
      2. 6.4.2 Reset
    5. 6.5 Programming
      1. 6.5.1 Communication Setup
        1. 6.5.1.1 SPI Mode
        2. 6.5.1.2 UART Mode
        3. 6.5.1.3 SPI Plus UART Mode
        4. 6.5.1.4 HART Functionality Setup Options
      2. 6.5.2 Serial Peripheral Interface (SPI)
        1. 6.5.2.1 SPI Frame Definition
        2. 6.5.2.2 SPI Read and Write
        3. 6.5.2.3 Frame Error Checking
        4. 6.5.2.4 Synchronization
      3. 6.5.3 UART Interface
        1. 6.5.3.1 UART Break Mode (UBM)
          1. 6.5.3.1.1 Interface With FIFO Buffers and Register Map
      4. 6.5.4 Status Bits
      5. 6.5.5 Watchdog Timer
    6. 6.6 Register Maps
      1. 6.6.1 AFEx81H1 Registers
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Multichannel Configuration
    2. 7.2 Typical Application
      1. 7.2.1 4mA to 20mA Current Transmitter
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Start-Up Circuit
          2. 7.2.1.2.2 Current Loop Control
          3. 7.2.1.2.3 Input Protection and Rectification
          4. 7.2.1.2.4 System Current Budget
        3. 7.2.1.3 Application Curves
    3. 7.3 Initialization Set Up
    4. 7.4 Power Supply Recommendations
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
      2. 7.5.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

HART Communication Using UART

In SPI plus UART mode, the UART data are transmitted and received at 1200 baud, which is matched to the HART FSK input and output signals. Both SDO and UARTOUT pins are used; therefore, the IRQ functionality is not available in SPI plus UART mode. FIFO_H2U level monitoring is not required because any HART data received by the demodulator and enqueued into FIFO_H2U are automatically dequeued and transmitted on UARTOUT. FIFO_U2H level monitoring is also not required if HART bus communication activity is interfaced to the host controller through the CD and RTS pins. The host controller can properly time the RTS pin to transmit the HART data when no carrier is detected on the bus. If the CD and RTS pins are not used in SPI plus UART mode, the host controller can periodically poll the MODEM_STATUS register through the SPI to detect when the carrier is not present on the HART bus, and assert the request to send by setting MODEM_CFG.RTS bit = 1.

In UBM, the UART data are transmitted and received at 9600 baud. The HART data characters are interleaved with break commands for register map access or interrupt reporting; see also Section 6.5.3.1.1. Similar to SPI plus UART mode, monitoring of FIFO_H2U and FIFO_U2H levels is not required. The CD and RTS pins are available to interface the HART bus activity with the microcontroller. IRQ functionality is also available on the SDO pin. If the SDO pin is connected to the microcontroller, the IRQ event based on CD_ASSERT can be set to report when the carrier is detected. In this case, CD pin connection to the microcontroller is not required. Similarly, RTS pin connection is not required if MODEM_CFG.RTS is used to issue a request to send. The SDO pin connection to the microcontroller is also not required if the microcontroller can periodically poll the MODEM_STATUS register using break commands, and monitor all the required flags.