SLASEU7A March 2023 – October 2026 AFE781H1 , AFE881H1
PRODUCTION DATA
The AFEx81H1 feature a 16‑bit (AFE881H1) or 14-bit (AFE781H1) string DAC followed by an output voltage buffer. The DAC can be configured to support two low PVDD (0.15V to 1.25V and 0.2V to 1V), or high PVDD (0.3V to 2.5V and 0.4V to 2V) output ranges of operation depending on the PVDD supply voltage and the DAC_CFG.RANGE bit in the device configuration register. Using a voltage-to-current converter stage, these output voltages can be used to control a 4mA to 20mA loop. The narrow range corresponds to a 4mA to 20mA range. The full range allows for currents under and over the 4mA to 20mA range.
The devices continuously monitor the PVDD supply to provide proper operation based on the DAC range setting. Table 6-1 shows the valid supply ranges and corresponding VOUT DAC voltage ranges for the AFEx81H1.
| DAC CONFIGURATION | SUPPLY | DAC_CFG.RANGE | NAME | VOUT DAC VOLTAGE RANGE | |
|---|---|---|---|---|---|
| PVDD | VDD | ||||
| Invalid configuration | 0V ≤ PVDD < 1.71V | 0V ≤ VDD < 1.71V | NA | Alarm condition1 | 0.15V or 1.25V2 |
| Low PVDD DAC range | 1.71V ≤ PVDD ≤ 1.89V | 1.71V ≤ VDD ≤ 1.89V | 0 | Full range | 0.15V to 1.25V |
| 1 | Narrow range | 0.2V to 1V | |||
| Invalid configuration | 1.89V < PVDD < 2.7V | VDD > 1.89V | NA | Alarm condition1 | 0.15V or 1.25V2 |
| High PVDD DAC range | 2.7V ≤ PVDD ≤ 5.5V | VDD is internally generated | 0 | Full range | 0.3V to 2.5V |
| 1 | Narrow range | 0.4V to 2V | |||
| Invalid configuration | PVDD > 5.5V | VDD > 1.89V | NA | Alarm condition1 | 0.3V or 2.5V2 |
If PVDD or VDD fall outside the specified threshold values associated with the supply configuration during operation, an alarm triggers and the DAC output sets according to the ALARM_ACT register settings.