SLASEU7A March 2023 – October 2026 AFE781H1 , AFE881H1
PRODUCTION DATA
In full‑duplex mode, the modulator and demodulator are simultaneously enabled. This configuration allows a self‑test feature to verify functionality of the transmit and receive signal chains to improve system diagnostics. There are internal and external full-duplex modes.
In internal full-duplex mode, the MOD_OUT pin is internally shorted to the RX_INF pin. Set MODEM_CFG.DUPLEX = 1 to enable an internal connection between the HART transmitter and receiver to verify communication.
In external full-duplex mode, the HART modulator and demodulator are enabled, but the MOD_OUT pin is not internally shorted to the RX_IN or RX_INF pins. To enable the external full‑duplex mode, short MOD_OUT to RX_IN or RX_INF pins externally, and set MODEM_CFG.DUPLEX_EXT = 1.