SLASEU7A March   2023  â€“ October 2026 AFE781H1 , AFE881H1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements
    7. 5.7  Timing Diagrams
    8. 5.8  Typical Characteristics: VOUT DAC
    9. 5.9  Typical Characteristics: ADC
    10. 5.10 Typical Characteristics: Reference
    11. 5.11 Typical Characteristics: HART Modem
    12. 5.12 Typical Characteristics: Power Supply
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Digital-to-Analog Converter (DAC) Overview
        1. 6.3.1.1 DAC Resistor String
        2. 6.3.1.2 DAC Buffer Amplifier
        3. 6.3.1.3 DAC Transfer Function
        4. 6.3.1.4 DAC Gain and Offset Calibration
        5. 6.3.1.5 Programmable Slew Rate
        6. 6.3.1.6 DAC Register Structure and CLEAR State
      2. 6.3.2 Analog-to-Digital Converter (ADC) Overview
        1. 6.3.2.1 ADC Operation
        2. 6.3.2.2 ADC Custom Channel Sequencer
        3. 6.3.2.3 ADC Synchronization
        4. 6.3.2.4 ADC Offset Calibration
        5. 6.3.2.5 External Monitoring Inputs
        6. 6.3.2.6 Temperature Sensor
        7. 6.3.2.7 Self-Diagnostic Multiplexer
        8. 6.3.2.8 ADC Bypass
      3. 6.3.3 Programmable Out-of-Range Alarms
        1. 6.3.3.1 Alarm-Based Interrupts
        2. 6.3.3.2 Alarm Action Configuration Register
        3. 6.3.3.3 Alarm Voltage Generator
        4. 6.3.3.4 Temperature Sensor Alarm Function
        5. 6.3.3.5 Internal Reference Alarm Function
        6. 6.3.3.6 ADC Alarm Function
        7. 6.3.3.7 Fault Detection
      4. 6.3.4 IRQ
      5. 6.3.5 HART Interface
        1. 6.3.5.1  FIFO Buffers
          1. 6.3.5.1.1 FIFO Buffer Access
          2. 6.3.5.1.2 FIFO Buffer Flags
        2. 6.3.5.2  HART Modulator
        3. 6.3.5.3  HART Demodulator
        4. 6.3.5.4  HART Modem Modes
          1. 6.3.5.4.1 Half-Duplex Mode
          2. 6.3.5.4.2 Full-Duplex Mode
        5. 6.3.5.5  HART Modulation and Demodulation Arbitration
          1. 6.3.5.5.1 HART Receive Mode
          2. 6.3.5.5.2 HART Transmit Mode
        6. 6.3.5.6  HART Modulator Timing and Preamble Requirements
        7. 6.3.5.7  HART Demodulator Timing and Preamble Requirements
        8. 6.3.5.8  IRQ Configuration for HART Communication
        9. 6.3.5.9  HART Communication Using the SPI
        10. 6.3.5.10 HART Communication Using UART
        11. 6.3.5.11 Memory Built-In Self-Test (MBIST)
      6. 6.3.6 Internal Reference
      7. 6.3.7 Integrated Precision Oscillator
      8. 6.3.8 One-Time Programmable (OTP) Memory
    4. 6.4 Device Functional Modes
      1. 6.4.1 DAC Power-Down Mode
      2. 6.4.2 Reset
    5. 6.5 Programming
      1. 6.5.1 Communication Setup
        1. 6.5.1.1 SPI Mode
        2. 6.5.1.2 UART Mode
        3. 6.5.1.3 SPI Plus UART Mode
        4. 6.5.1.4 HART Functionality Setup Options
      2. 6.5.2 Serial Peripheral Interface (SPI)
        1. 6.5.2.1 SPI Frame Definition
        2. 6.5.2.2 SPI Read and Write
        3. 6.5.2.3 Frame Error Checking
        4. 6.5.2.4 Synchronization
      3. 6.5.3 UART Interface
        1. 6.5.3.1 UART Break Mode (UBM)
          1. 6.5.3.1.1 Interface With FIFO Buffers and Register Map
      4. 6.5.4 Status Bits
      5. 6.5.5 Watchdog Timer
    6. 6.6 Register Maps
      1. 6.6.1 AFEx81H1 Registers
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Multichannel Configuration
    2. 7.2 Typical Application
      1. 7.2.1 4mA to 20mA Current Transmitter
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Start-Up Circuit
          2. 7.2.1.2.2 Current Loop Control
          3. 7.2.1.2.3 Input Protection and Rectification
          4. 7.2.1.2.4 System Current Budget
        3. 7.2.1.3 Application Curves
    3. 7.3 Initialization Set Up
    4. 7.4 Power Supply Recommendations
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
      2. 7.5.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

HART Communication Using the SPI

HART bus communication activity is reported to the host controller through the IRQ signal routed to the UARTOUT pin and MODEM_STATUS register. Read the MODEM_STATUS register to determine the source of the IRQ when an IRQ is received. If the UARTOUT pin is not connected, poll the status registers regularly through the SPI.

To transmit data, set up the desired FIFO_U2H level thresholds using FIFO_CFG.U2H_LEVEL_SET. Assert the RTS. After CTS_ASSERT is set, begin to fill FIFO_U2H. Enqueue enough data into FIFO_U2H to fill the FIFO above the set threshold level. The HART modulator automatically dequeues the data from FIFO_U2H and transmits the data on MOD_OUT. When FIFO_U2H level drops below the set threshold, an IRQ triggers, indicating that new data bytes can be enqueued without losing any data. After the last set of data have been enqueued into FIFO_U2H, an IRQ event triggered by the level flag can be ignored. Wait for the IRQ event triggered by FIFO_U2H_EMPTY_FLAG. Deassert the RTS after required delay; see also Section 6.3.5.6. When the RTS is deasserted, the CTS_DEASSERT bit is set. CTS_DEASSERT is an informational bit.

To receive data, set up an IRQ event based on CD_ASSERT to know when the carrier is detected and the new data bytes are expected. Also, set up the additional IRQ events to trigger each time FIFO_H2U_LEVEL_FLAG is set. Select the desired level of FIFO_H2U. Dequeue the data from FIFO_H2U every time the level exceeds the set threshold. Also, set up IRQ event trigger based on CD_DEASSERT to know when all the data have been received. At this point, monitor FIFO_H2U.EMPTY_FLAG when dequeuing each character to know when FIFO_H2U is empty and all the data bytes have been dequeued and transmitted to the microcontroller.

Alternatively, the CD pin can be directly connected to the microcontroller to monitor the status of the HART bus. In this configuration, mask CD_ASSERT flag by setting MODEM_STATUS_MASK.CD_ASSERT bit = 1 to prevent CD_ASSERT from generating an IRQ event.