SLASEU7A March 2023 – October 2026 AFE781H1 , AFE881H1
PRODUCTION DATA
In half‑duplex HART-protocol mode, the device arbitrates when the modulator and demodulator are active, based on activity on the HART bus. The system controller has various means of monitoring and interacting with the AFEx81H1. For the methods used in SPI mode, see Section 6.3.5.9. For the reporting method used in UART mode, see Section 6.3.5.10.
In the default idle state, the RTS pin is high (inactive), and the CD pin is low. The demodulator is active and the modulator is inactive.