SLASFB3A November 2023 – July 2025 DAC530A2W , DAC532A3W
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| X | REF-GAIN-1 | X | CMP-1-OD-EN | CMP-1-OUT-EN | CMP-1-HIZ-IN-DIS | CMP-1-INV-EN | CMP-1-EN | ||||||||
| X-0h | R/W-0h | X-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-13 | X | X | 0h | Don't care |
| 12-10 | REF-GAIN-1 | R/W | 0h | 001: Gain = 1 ×, VDD as
reference. 010: Gain = 1.5 ×, internal reference. 011: Gain = 2 ×, internal reference. 100: Gain = 3 ×, internal reference. 101: Gain = 4 ×, internal reference. Others: Invalid. |
| 9-5 | X | X | 0h | Don't care |
| 4 | CMP-1-OD-EN | R/W | 0h | 0: Set VOUT1 pin as
push-pull. 1: Set VOUT1 pin as open-drain in comparator mode. (CMP-1-EN = 1 and CMP-1-OUT-EN = 1). |
| 3 | CMP-1-OUT-EN | R/W | 0h | 0: Generate comparator output
but consume internally. 1: Bring comparator output to the respective VOUT1 pin. |
| 2 | CMP-1-HIZ-IN-DIS | R/W | 0h | 0: FB1 input has
high-impedance. 1: FB1 input has finite impedance as per the Electrical Characteristics: Voltage Output section. |
| 1 | CMP-1-INV-EN | R/W | 0h | 0: Don't invert the
comparator output. 1: Invert the comparator output. |
| 0 | CMP-1-EN | R/W | 0h | 0: Disable comparator
mode. 1: Enable comparator mode. DAC channel 1 must be enabled. |