SLASFB3A November 2023 – July 2025 DAC530A2W , DAC532A3W
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| fSCL | SCL frequency | 1 | MHz | ||
| tBUF | Bus free time between stop and start conditions | 0.5 | µs | ||
| tHDSTA | Hold time after repeated start | 0.26 | µs | ||
| tSUSTA | Repeated start setup time | 0.26 | µs | ||
| tSUSTO | Stop condition setup time | 0.26 | µs | ||
| tHDDAT | Data hold time | 0 | ns | ||
| tSUDAT | Data setup time | 50 | ns | ||
| tLOW | SCL clock low period | 0.5 | µs | ||
| tHIGH | SCL clock high period | 0.26 | µs | ||
| tF | Clock and data fall time | 120 | ns | ||
| tR | Clock and data rise time | 120 | ns | ||
| tVDDAT | Data valid time, R = 360 Ω, Ctrace = 23 pF, Cprobe = 10 pF | 0.45 | µs | ||
| tVDACK | Data valid acknowledge time, R = 360 Ω, Ctrace = 23 pF, Cprobe = 10 pF | 0.45 | µs | ||