SLASFB3A November 2023 – July 2025 DAC530A2W , DAC532A3W
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| fSCLK | Serial clock frequency | 50 | MHz | ||
| tSCLKHIGH | SCLK high time | 9 | ns | ||
| tSCLKLOW | SCLK low time | 9 | ns | ||
| tSDIS | SDI setup time | 8 | ns | ||
| tSDIH | SDI hold time | 8 | ns | ||
| tCSS | CS to SCLK falling edge setup time | 18 | ns | ||
| tCSH | SCLK falling edge to CS rising edge | 10 | ns | ||
| tCSHIGH | CS high time | 50 | ns | ||
| tDACWAIT | Sequential DAC update wait time (time between subsequent LDAC falling edges) for same channel | 2 | µs | ||
| tBCASTWAIT | Broadcast DAC update wait time (time between subsequent LDAC falling edges) | 2 | µs | ||