SLASFB3A November 2023 – July 2025 DAC530A2W , DAC532A3W
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INTERNAL REFERENCE | ||||||
| Initial accuracy | 1.1979 | 1.212 | 1.224 | V | ||
| Reference-output temperature coefficient(1) (2) | 73 | ppm/°C | ||||
| EEPROM | ||||||
| Endurance(1) | –40°C ≤ TA ≤ +85°C | 20000 | Cycles | |||
| TA = 125°C | 1000 | |||||
| Data retention(1) | 50 | Years | ||||
| EEPROM programming write cycle time(1) | 200 | ms | ||||
| Device boot-up time(1) | Time taken from power valid (VDD ≥ 3 V) to output valid state (output state as programmed in EEPROM), 0.5-µF capacitor on the CAP pin | 5 | ms | |||
| DIGITAL INPUTS | ||||||
| Digital feedthrough | Voltage output mode, DAC output static at midscale, fast mode plus, SCL toggling | 20 | nV-s | |||
| Pin capacitance | Per pin | 10 | pF | |||
| POWER-DOWN MODE | ||||||
| IDD | Current flowing into VDD | DAC in deep-sleep mode, internal reference powered down, SDO mode disabled | 1.5 | 3 | µA | |
| DAC in sleep mode, internal reference powered down | 28 | |||||
| IDD | Current flowing into VDD(1) | DAC in sleep mode, internal reference enabled, additional current through internal reference | 10 | µA | ||
| DAC channels enabled, internal reference enabled, additional current through internal reference per DAC channel in voltage-output mode | 12.5 | |||||
| HIGH-IMPEDANCE OUTPUT | ||||||
| ILEAK | Current flowing into VOUT and VFB | DAC in Hi-Z output mode, 3 V ≤ VDD ≤ 5.5 V | 10 | nA | ||
| VDD = 0 V, VOUT ≤ 1.5 V, decoupling capacitor between VDD and AGND = 0.1 μF | 200 | |||||
| VDD = 0 V, 1.5 V < VOUT ≤ 5.5 V, decoupling capacitor between VDD and AGND = 0.1 μF | 500 | |||||
| 100 kΩ between VDD and AGND, VOUT ≤ 1.25 V, series resistance of 10 kΩ at OUT pin | ±2 | µA | ||||