SLASFB7A November 2024 – August 2025 TAS5802
PRODUCTION DATA
The requirement for the supporting components for the TAS5802 device in a Stereo 2.0 (BTL) system is provide in Table 8-3 and Table 8-4.
| REFERENCE DESIGNATOR | VALUE | SIZE | DETAILED DESCRIPTION |
|---|---|---|---|
| C1,C2,C5,C6 | 22uF | 0805 | CAP, CERM, 22µF, 35V, +/- 20%, JB, 0805 |
| C3,C4 | 0.1uF | 0402 | CAP, CERM, 0.1µF, 50V, +/- 10%, X7R, 0402 |
| C7 | 4.7uF | 0603 | CAP, CERM, 4.7µF, 10V, +/- 10%, X5R, 0603 |
| C8 | 0.1uF | 0603 | CAP, CERM, 0.1µF, 16V, +/- 10%, X7R, 0603 |
| C9,C10 | 1uF | 0603 | CAP, CERM, 1µF, 16V, +/- 10%, X5R, 0603 |
| R1 | 4.70kΩ | 0402 | RES, 4.70kΩ, 1%, 0.0625W, 0402 |
| R2 | 10.0kΩ | 0404 | RES, 10.0kΩ, 1%, 0.063W, 0402 |
| C11,C12,C13,C14 | 0.22uF | 0603 | CAP, CERM, 0.22µF, 50V, +/- 10%, X7R, 0603 |
| C15,C16,C17,C18,C19,C20,C21,C22,C23 | 2200pF | 0603 | CAP, CERM, 2200pF, 100V,+/- 10%, X7R, 0603 |
| R3,R4,R5,R6 | 68ohm | 0603 | ES, 68Ω, 5%, 0.1W, 0603 |
| L1,L2,L3,L4 | 300ohm | 0806 | Ferrite Bead, 300Ω @ 100MHz, 3.1A, 0806 |
| L5 | 100 ohm | 0806 | Ferrite Bead, 100 ohm @ 100 MHz, 4 A, 0806 |
With Low EMI technology, TAS5802 keeps enough EMI margin for most of application cases where PVDD < 14V with ferrite bead (Low BOM cost). With Ferrite Bead and capacitor as the output filter, Figure 8-1 and Figure 8-2 include a good configuration (proper value of ferrite bead, capacitor, resistor) to achieve enough EMI margin for the typical case which PVDD = 12V, Speaker Load = 8Ω/6Ω, each speaker wire with 1m length, Output Power = 1W/4W/8W for each channel.
| REFERENCE DESIGNATOR | VALUE | SIZE | DETAILED DESCRIPTION |
|---|---|---|---|
| C1,C6 | 390µF | 10mmx10mm | CAP, AL, 390µF, 35V, ±20%, 0.08 ohm, SMD |
| C2,C5 | 22µF | 0603 | CAP, CERM, 22µF, 35V, ±20%, JB, 0805 |
| C3,C4 | 0.1µF | 0402 | CAP, CERM, 0.1µF, 50V, ±10%, X7R, 0402 |
| C7 | 4.7µF | 0603 | CAP, CERM, 4.7µF, 10V, ±10%, X5R, 0603 |
| C8 | 0.1µF | 0603 | CAP, CERM, 0.1µF, 16V, ±10%, X7R, 0603 |
| C9,C10 | 1µF | 0603 | CAP, CERM, 1µF, 16V, ±10%, X5R, 0603 |
| R1 | 15.0kΩ | 0402 | RES, 15.0kΩ, 1%, 0.0625 W, 0402 |
| R2 | 10.0kΩ | 0404 | RES, 10.0kΩ, 1%, 0.063W, 0402 |
| C11,C12,C13,C14 | 0.22µF | 0603 | CAP, CERM, 0.22µF, 50V, ±10%, X7R, 0603 |
| C15,C16,C17,C18 | 0.68µF | 0805 | CAP, CERM, 0.68µF, 50V, ±10%, X7R, 0805 |
| L1,L2,L3,L4 | 10µH | Inductor, Shielded, 10µH, 4.4A, 0.023Ω, SMD |
With Inductor as the output filter, designers can achieve ultra low idle current (with Hybrid Modulation or 1SPW Modulation) and keep large EMI margin. As the switching frequency of TAS5802 can be adjustable from 384 kHz to 768 kHz. Higher switching frequency means smaller Inductor value needed.