SLASFB7A November 2024 – August 2025 TAS5802
PRODUCTION DATA
A sequential data-write transfer is identical to a single-byte data-write transfer except that multiple data bytes are transmitted by the master to the device as shown in Figure 6-13. After receiving each data byte, the device responds with an acknowledge bit and the I2C subaddress is automatically incremented by one.
Figure 6-13 Sequential Write Transfer