SLASFB9 June 2025 MSPM0H3216
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| dVDD/dt | VDD (supply voltage) slew rate | Rising | 0.1 | V/us | ||
| Falling (1) | 0.01 | |||||
| Falling, STANDBY | 0.1 | V/ms | ||||
| VPOR+ | Power-on reset voltage level | Rising | 2.5 | 3.33 | 4.2 | V |
| VPOR- | Falling | 2.4 | 3.25 | 4.1 | V | |
| VHYS, POR | POR hysteresis | 10 | 80 | 150 | mV | |
| VBOR0+, COLD | Brown-out reset voltage level 0 (default level) | Cold start, rising | 3.9 | 4.2 | 4.5 | V |
| VBOR0+ | Rising (2) | 4.26 | 4.4 | 4.5 | ||
| VBOR0- | Falling (2) | 4.24 | 4.38 | 4.48 | ||
| VBOR0, STBY | Brown-out reset voltage level 0 (default level) | STANDBY mode | 4 | 4.27 | 4.5 | V |
| VHYS,BOR | Brown-out reset hysteresis | Level 0 | 14 | 18 | mV | |
| TPD, BOR | BOR propagation delay | RUN/SLEEP/STOP mode | 10 | us | ||
| STANDBY mode | 100 | us | ||||