SLASFB9 June 2025 MSPM0H3216
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| WWDTFREQ | WWDT operating frequency | 32.768 | kHz | |||
| WWDTTstart | WWDT counter start time | Write to WWDTCTL0 until WWDT counter starts (WWDTFREQ = 32.768kHz) | 30.5 | µs | ||
| WWDTTrestart | WWDT counter restart time | Write to WWDTCNTRST until WWDT counter restarts (WWDTFREQ = 32.768kHz) | 30.5 | µs | ||