SLASFC9A December 2024 – June 2025 MSPM0L1116 , MSPM0L1117
PRODUCTION DATA
Table 6-17 lists the correct termination of unused pins.
| PIN (1) | POTENTIAL | COMMENT |
|---|---|---|
| PAx, PBx | Open | Set corresponding pin functions to GPIO (PINCMx.PF = 0x1) and configure unused pins to output low or input with internal pullup or pulldown resistor. |
| NRST | VCC | NRST is an active-low reset signal; the pin must be pulled high to VCC or the device cannot start. For more information, see Section 9.1. |