SLASFC9A December 2024 – June 2025 MSPM0L1116 , MSPM0L1117
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | RGE PIN | RHB PIN | RGZ PIN | PT PIN |
|---|---|---|---|---|---|---|
| PA0 | IO | GPIO port A input/output 0 | 24 | 1 | 1 | 1 |
| PA1 | IO | GPIO port A input/output 1 | 1 | 2 | 2 | 2 |
| PA2 | IO | GPIO port A input/output 2 | 5 | 6 | 8 | 8 |
| PA3 | IO | GPIO port A input/output 3 | 6 | 7 | 9 | 9 |
| PA4 | IO | GPIO port A input/output 4 | 7 | 8 | 10 | 10 |
| PA5 | IO | GPIO port A input/output 5 | 9 | 11 | 11 | |
| PA6 | IO | GPIO port A input/output 6 | 10 | 12 | 12 | |
| PA7 | IO | GPIO port A input/output 7 | 11 | 13 | 13 | |
| PA8 | IO | GPIO port A input/output 8 | 12 | 16 | 16 | |
| PA9 | IO | GPIO port A input/output 9 | 8 | 13 | 17 | 17 |
| PA10 | IO | GPIO port A input/output 10 | 9 | 14 | 18 | 18 |
| PA11 | IO | GPIO port A input/output 11 | 10 | 15 | 19 | 19 |
| PA12 | IO | GPIO port A input/output 12 | 16 | 27 | 27 | |
| PA13 | IO | GPIO port A input/output 13 | 17 | 28 | 28 | |
| PA14 | IO | GPIO port A input/output 14 | 18 | 29 | 29 | |
| PA15 | IO | GPIO port A input/output 15 | 11 | 19 | 30 | 30 |
| PA16 | IO | GPIO port A input/output 16 | 12 | 20 | 31 | 31 |
| PA17 | IO | GPIO port A input/output 17 | 13 | 21 | 32 | 32 |
| PA18 | IO | GPIO port A input/output 18 | 14 | 22 | 33 | 33 |
| PA19 | IO | GPIO port A input/output 19 | 15 | 23 | 34 | 34 |
| PA20 | IO | GPIO port A input/output 20 | 16 | 24 | 35 | 35 |
| PA21 | IO | GPIO port A input/output 21 | 17 | 25 | 39 | 39 |
| PA22 | IO | GPIO port A input/output 22 | 18 | 26 | 40 | 40 |
| PA23 | IO | GPIO port A input/output 23 | 19 | 27 | 43 | 43 |
| PA24 | IO | GPIO port A input/output 24 | 20 | 28 | 44 | 44 |
| PA25 | IO | GPIO port A input/output 25 | 21 | 29 | 45 | 45 |
| PA26 | IO | GPIO port A input/output 26 | 22 | 30 | 46 | 46 |
| PA27 | IO | GPIO port A input/output 27 | 31 | 47 | 47 | |
| PA28 | IO | GPIO port A input/output 28 | 3 | 3 | ||
| PA31 | IO | GPIO port A input/output 31 | 5 | 5 | ||
| PB2 | IO | GPIO port B input/output 2 | 14 | 14 | ||
| PB3 | IO | GPIO port B input/output 3 | 15 | 15 | ||
| PB6 | IO | GPIO port B input/output 6 | 20 | 20 | ||
| PB7 | IO | GPIO port B input/output 7 | 21 | 21 | ||
| PB8 | IO | GPIO port B input/output 8 | 22 | 22 | ||
| PB9 | IO | GPIO port B input/output 9 | 23 | 23 | ||
| PB14 | IO | GPIO port B input/output 14 | 24 | 24 | ||
| PB15 | IO | GPIO port B input/output 15 | 25 | 25 | ||
| PB16 | IO | GPIO port B input/output 16 | 26 | 26 | ||
| PB17 | IO | GPIO port B input/output 17 | 36 | 36 | ||
| PB18 | IO | GPIO port B input/output 18 | 37 | 37 | ||
| PB19 | IO | GPIO port B input/output 19 | 38 | 38 | ||
| PB20 | IO | GPIO port B input/output 20 | 41 | 41 | ||
| PB24 | IO | GPIO port B input/output 24 | 42 | 42 |