SLASFE0A July 2025 – July 2026 MSPM0H3215-Q1 , MSPM0H3216-Q1
PRODUCTION DATA
All devices include a memory-mapped FACTORY region which provides read-only data describing the capabilities of a device as well as any factory-provided trim information for use by application software. See the Factory Constants section of the MSPM0 H-Series 32MHz Microcontrollers Technical Reference Manual.
| Device | DEVICEID.PARTNUM | DEVICEID.MANUFACTURER |
|---|---|---|
| MSPM0H3215 | 0x0BBA | 0x17 |
| MSPM0H3216 | 0x0BBA | 0x17 |
| Device | PART | VARIANT | Device | PART | VARIANT |
|---|---|---|---|---|---|
| M0H3216QPTRQ1 | 4840 | 24 | M0H3215QPTRQ1 | AA69 | 2C |
| M0H3216QRGZRQ1 | 4840 | 25 | M0H3215QRGZRQ1 | AA69 | 2D |
| M0H3216QDGS20RQ1 | 4840 | 28 | M0H3215QDGS20RQ1 | AA69 | 30 |
| M0H3216QRHBRQ1 | 4840 | 29 | M0H3215QRHBRQ1 | AA69 | 31 |
| M0H3216QRGERQ1 | 4840 | 2A | M0H3215QRGERQ1 | AA69 | 32 |
| M0H3216QRUKRQ1 | 4840 | 2B | M0H3215QRUKRQ1 | AA69 | 33 |