SLASFE0A July 2025 – July 2026 MSPM0H3215-Q1 , MSPM0H3216-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIH | High level input voltage | VDD≥4.5V | 0.7*VDD | VDD | V | ||
| VIL | Low level input voltage | VDD≥4.5V | -0.3 | 0.3*VDD | V | ||
| VHYS | Hysteresis | 0.1*VDD | V | ||||
| Ilkg | High-Z leakage current | HSIO(1) | VDD = 5.5V | 0.79(4) | uA | ||
| High-Z leakage current (all pins except PA1, PA28) | SDIO(2)(3) | VDD = 5.5V | 0.42(4) | ||||
| High-Z leakage current (PA1, PA28) | SDIO(2)(3) | VDD = 5.5V | 2.0 | ||||
| RPU | Pull up resistance | VIN = VSS | 40 | kΩ | |||
| CI | Input capacitance | VDD = 5V | 20 | pF | |||
| VOH | High level output voltage | HSIO | VDD≥4.5V, |IIO|,max=6mA | VDD-0.4 | V | ||
| High level output voltage | SDIO | VDD ≥ 4.5V, |IIO|,max = 3mA | VDD-0.4 | ||||
| VOL | Low level output voltage | HSIO | VDD≥4.5V, |IIO|,max=6mA | 0.4 | V | ||
| Low level output voltage | SDIO | VDD ≥ 4.5V,|IIO|,max = 3mA | 0.4 | ||||