SLASFE0A July 2025 – July 2026 MSPM0H3215-Q1 , MSPM0H3216-Q1
PRODUCTION DATA
The 12-bit analog-to-digital converter (ADC) module in these devices support fast 12-bit conversions with single-ended inputs.
ADC features include:
| CHANNEL[0:7] | SIGNAL NAME | CHANNEL[8:15] | SIGNAL NAME |
|---|---|---|---|
| 0 | A0 | 16 | A16 |
| 1 | A1 | 17 | A17 |
| 2 | A2 | 18 | A18 |
| 3 | A3 | 19 | A19 |
| 4 | A4 | 20 | A20 |
| 5 | A5 | 21 | A21 |
| 6 | A6 | 22 | A22 |
| 7 | A7 | 23 | A23 |
| 8 | A8 | 24 | A24 |
| 9 | A9 | 25 | A25 |
| 10 | A10 | 26 | A26 |
| 11 | A11 | 27 | Reserved |
| 12 | A12 | 28 | Temperature Sensor |
| 13 | A13 | 29 | VREF |
| 14 | A14 | 30 | Reserved |
| 15 | A15 | 31 | Supply/Battery Monitor |
For more details, see the ADC chapter of the MSPM0 H-Series 32MHz Microcontrollers Technical Reference Manual.